Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
johnsonsuisse/products/e3b77b4f-ac2a-4c09-9f22-7dce5e97c472
Home
Categories
Sanitary
Wash basins
Trieste Wall Hung Basin Set - One Centre Tap Hole
Available in United States
JohnsonSuisse
Follow
Trieste Wall Hung Basin Set - One Centre Tap Hole
Treste Wall Hung Basin Set - One Centre Taphole
Download
Technical specification
Technical specification
Unique ref.
WBSC950212WW
Product family
Trieste
Product group
Basin
Type
Object (single object)
Date of publishing
2025-01-09
Edition number
1
Height (mm)
150
Width (mm)
500
Depth (mm)
420
Links
Links
Product url
http://www.johnsonsuisse.com.my/catalogue/collections/johnsonsuisse/trieste/trieste-wall-hung-basin-WBSC950212WW
Related
Related
Material main
Vitreous china
Designed in
Malaysia
Manufactured in
Malaysia
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_96
Uniclass 2015 Description
Wash basins, sinks and troughs
CSI MasterFormat 2014 Code
22 41 16.13
CSI MasterFormat 2014 Title
Residential Lavatories
OmniClass Number
23-31 13 00
OmniClass Title
Sinks
Similar products
JohnsonSuisse
Bottle Trap Length:420mm
Download
JohnsonSuisse
Murano 1/2" Wall-mounted Sink Tap with Swivel Spout, Stainless Steel
Download
JohnsonSuisse
Venezia Slim Square Countertop Basin 1th 350mm
Download
JohnsonSuisse
Milano Single Lever Concealed Shower Mixer
Download
JohnsonSuisse
York Undercounter Basin
Download
JohnsonSuisse
Flores-N Shower Kit, Hand Shower, 1.75m Flexible Hose and 600mm Sliding Bar (Three Functions)
Download