Publish your products
Bergamo Square Wall Hung WC
Archived

Bergamo Square Wall Hung WC

Bergamo Square Wall Hung WC
Technical specification
  • Unique ref.WBSDBQ010WW
  • Product familyBergamo
  • Product groupWater Closet
  • TypeObject (single object)
  • Edition number1
  • Height (mm)360
  • Width (mm)355
  • Depth (mm)515
Related
  • Material mainVitreous china
  • Designed inMalaysia
  • Manufactured inMalaysia
Classification
  • BIMobject CategorySanitary - Toilets
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodeSL_35_80_89
  • Uniclass 2015 DescriptionToilets
  • CSI MasterFormat 2014 Code22 41 13.13
  • CSI MasterFormat 2014 TitleResidential Water Closets
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures