Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
johnsonsuisse/products/213d7f5c-cd98-4d93-8678-4e920ff04616
Home
Categories
Sanitary
Urinals
Santana 320 TI Urinal Cleansing Set
Unavailable in United States
JohnsonSuisse
Follow
Santana 320 TI Urinal Cleansing Set
Santana 320 TI Urinal Cleansing Set
Download
Technical specification
Technical specification
Unique ref.
WBSIST121WW
Product family
Santana
Product group
Urinals
Type
Object (single object)
Date of publishing
2021-12-29
Edition number
1
Height (mm)
580
Width (mm)
320
Depth (mm)
320
Links
Links
Product url
http://www.johnsonsuisse.com.my/catalogue/collections/johnsonsuisse/santana-320cleansing-normal/santana-320cleansing-normal-wall-hung-urinal-WBSIST1..WW
Related
Related
Material main
Vitreous china
Designed in
Malaysia
Manufactured in
Malaysia
Classification
Classification
BIMobject Category
Sanitary - Urinals
IFC classification
Sanitary Terminal
OmniClass Number
23-31 21 00
OmniClass Title
Urinals
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
Oceania
Asia
Australia
Malaysia
Similar products
JohnsonSuisse
Bottle Trap Length:420mm
Download
JohnsonSuisse
Murano 1/2" Wall-mounted Sink Tap with Swivel Spout, Stainless Steel
Download
JohnsonSuisse
Venezia Slim Square Countertop Basin 1th 350mm
Download
JohnsonSuisse
Milano Single Lever Concealed Shower Mixer
Download
JohnsonSuisse
York Undercounter Basin
Download
JohnsonSuisse
Flores-N Shower Kit, Hand Shower, 1.75m Flexible Hose and 600mm Sliding Bar (Three Functions)
Download