Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
johnsonsuisse/products/0630cad3-5f71-471a-ad22-942972d4ac54
Home
Categories
Sanitary
Bath & Spas
Cres Anti Slip Bath 1600 X 750 X 395mm With Cp Handgrips Set
Unavailable in United States
JohnsonSuisse
Follow
Cres Anti Slip Bath 1600 X 750 X 395mm With Cp Handgrips Set
Cres Anti Slip Bath 1600 X 750 X 395mm With Cp Handgrips Set
Download
Technical specification
Technical specification
Unique ref.
WBSS600001WW
Product family
Cres
Product group
Bathtub
Type
Object (single object)
Date of publishing
2021-12-29
Edition number
1
Height (mm)
750
Width (mm)
1600
Depth (mm)
395
Links
Links
Product url
http://www.johnsonsuisse.com.my/catalogue/collections/johnsonsuisse/cres-2-3mm-thickness/cres-bathtub-2-3mm-thickness-WBSS60000.WW
Related
Related
Material main
Steel
Designed in
Malaysia
Manufactured in
Malaysia
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
IFC classification
Sanitary Terminal
OmniClass Number
23-31 15 00
OmniClass Title
Bathtubs
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
Oceania
Asia
Australia
Malaysia
Similar products
JohnsonSuisse
Bottle Trap Length:420mm
Download
JohnsonSuisse
Murano 1/2" Wall-mounted Sink Tap with Swivel Spout, Stainless Steel
Download
JohnsonSuisse
Venezia Slim Square Countertop Basin 1th 350mm
Download
JohnsonSuisse
Milano Single Lever Concealed Shower Mixer
Download
JohnsonSuisse
York Undercounter Basin
Download
JohnsonSuisse
Flores-N Shower Kit, Hand Shower, 1.75m Flexible Hose and 600mm Sliding Bar (Three Functions)
Download