Publish your products
1x6 Airtight Joto-Vent
1x6 Airtight Joto-Vent
1x6 Airtight Joto-Vent
1x6 Airtight Joto-Vent
1x6 Airtight Joto-Vent
1x6 Airtight Joto-Vent
1x6 Airtight Joto-Vent
1x6 Airtight Joto-Vent

    1x6 Airtight Joto-Vent

    This product is designed to use with 1x6 Joto-Vent (model: KP-L150U)

    The KPK-N140U Airtight Joto-Vent is used to create an air barrier between the garage and crawlspace and also can be used for slab on grade and entry areas. Use of the Airtight Joto-Vent allows for continuous use of the 1 x 6 Joto-Vent and consistent height around the entire perimeter of the foundation when used with the Joto-Vent. EPDM Foam strips and connectors on each end have been added to create an even tighter seal.

    WE CAN'T BE CRUSHED!

    With the Joto-Vent being installed between the concrete foundation and the sill plate, it supports the entire weight of the house. Some people may wonder "Will it crush?"

    No, we can't be crushed. The vent is made of a composite material that consists of calcium carbonate, polyolefin resin and recycled plastics. It has an allowable load of 8,703 pounds per lineal foot of Airtight Joto-Vent. The sill plate will crush before crushing Airtight Joto-Vent.

    Specification
    • Product no : KPK-N140U
      Sill plate 2 x 6
      Color/pattern : Black
      Dimensions : 6" x 3' x 3/4" (150 x 908 x 20mm)
      Material : JC (Calcium Carbonate + Polyolefin Composite), EPDM Foam
      Package : 16 pieces/box

      Certification : ICC-ES ESR-4161 / ESL-1274

    Technical specification
    • Unique ref.airtight-joto-vent
    • Product familyContinuous Perimeter Foundation Vents
    • Product groupJoto-Vent System
    • TypeObject (single object)
    • Date of publishing2024-02-23
    • Edition number1
    • Height (inches)0.75
    • Width (inches)36
    • Depth (inches)6
    Related
    • Designed inUnited States
    • Manufactured inJapan
    Classification
    • BIMobject CategoryWalls - External Walls
    • CSI MasterFormat 2014 Code08 95 16
    • CSI MasterFormat 2014 TitleWall Vents

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit