Publish your products
Grass Stabilization Tile GREENPLAC
Grass Stabilization Tile GREENPLAC
Grass Stabilization Tile GREENPLAC
Grass Stabilization Tile GREENPLAC
Grass Stabilization Tile GREENPLAC
    JOUPLAST

    Grass Stabilization Tile GREENPLAC

    Consolidation module for planted surfaces to make green spaces vehicle-friendly by strengthening the structure of the grass without compromising natural infiltration. Ideal for landscaping car parks and emergency roads, protecting riverbanks and consolidating equestrian and agricultural surfaces. The honeycomb cell structure is designed to allow dense and uniform lawn regrowth. For information about on-site planting, please contact us.

    Specification
      • Promotes root system growth.
      • Rapid surface water infiltration.
      • Quick and easy to lay.
    Technical specification
    • Unique ref.grass-stabilization-tile-greenplac
    • TypeObject (single object)
    • Date of publishing2026-06-24
    • Edition number1
    • Height (mm)591
    • Width (mm)378
    • Depth (mm)40
    Related
    • Material mainRecycled Polyethylene
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryFlooring - Flooring Systems
    • Uniclass 2015 CodeSs_30_42_32_30
    • Uniclass 2015 DescriptionExternal floor tiling systems
    • OmniClass Number23-15 17 11
    • OmniClass TitleFlooring Specialties and Accessories

    Region availability

    Europe
    Belgium
    France
    Germany
    Spain
    Switzerland
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit