Publish your products
Sliding window 2 rails 2 leaves with External venetian blinds
Sliding window 2 rails 2 leaves with External venetian blinds
Sliding window 2 rails 2 leaves with External venetian blinds
    K.LINE

    Sliding window 2 rails 2 leaves with External venetian blinds

    4.1 out of 5 stars4.1(7 reviews)
    2-leaf sliding window
    • 2 tracks
    • Leftwards or rightwards opening direction
    • Complete thermal break (frame, opening and threshold)
    • Clipped window sill after frame mounting
    • Insulated glazing with argon filling
    Specification
    • Bicolor (white inside / outside color) or single-colored.
      • Glazing thickness of 28 or 32 mm
      • Ventilation grids
      • Outside and inside handles
    Technical specification
    • Unique ref.klbc2r-2vt-bbbso
    • Product familyCoulissants
    • Product groupKL-BC2R
    • TypeObject (single object)
    • Date of publishing2020-06-17
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryWindows - Sliding Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 51 13
    • CSI MasterFormat 2014 TitleAluminum Windows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe
    France
    Portugal
    Spain