Publish your products
Cobra Office
Källemo

Cobra Office

COBRA OFFICE 2003, Mattias Ljunggren Art. 233 & 234. H 89-101, W 60, D 60 cm. Stol & karmstol. Underrede i gjuten aluminium, med eller utan hjul. Höj- sänk- och vippbar. Helklädd i tyg eller läder med 10 mm kallskum. Chair & armchair. Base of moulded aluminium, with or without castors. Adjustable height and tilt function. Upholstered in fabric or leather with 10 mm cold foam
Technical specification
  • Unique ref.233
  • Product familyChairs
  • Product groupConcrete
  • TypeObject (single object)
  • Date of publishing2012-04-16
  • Edition number1
  • Height (mm)43
  • Width (mm)60
  • Depth (mm)60
Related
  • Material mainAluminium
  • Material secondaryFabric
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Office Chairs
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit