Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/1942e093-4628-49c0-9fd4-f963ca39a5be
Home
Categories
Furniture
Office Chairs
F0220 - Chair, Conference
Available in United States
SEPS2BIM
Follow
F0220 - Chair, Conference
Conference chair designed to complement the executive furniture package selected. Foam rubber cushioned seats and backs covered with either woven fabric or vinyl. Base with 5 (five) swivel casters.
Download
Technical specification
Technical specification
Unique ref.
F0220
Product family
Chairs
Product group
Conference
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
1220
Width (mm)
710
Depth (mm)
940
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Furniture - Office Chairs
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
M2055 - Shelving, Storage, Wire, CRS, w/Adjustable Shelves
4.0
(
19
)
Download
SEPS2BIM
F0115 - Bookcase, Open, 5 Shelf
3.9
(
10
)
Download
SEPS2BIM
E0130 - Workstation, Documentation, OR, L-Shaped
3.7
(
9
)
Download
SEPS2BIM
F0650 - Desk, Executive, Wood
4.8
(
8
)
Download
SEPS2BIM
F2105 - Lectern, Mobile, With Self Contained Audio
4.7
(
37
)
Download
SEPS2BIM
A1080 - Mirror, Posture, Wall Mounted
3.8
(
6
)
Download