Publish your products
Water meter, flowIQ® 2200 – KWM3230, G1B (R3/4) x 190 mm
Water meter, flowIQ® 2200 – KWM3230, G1B (R3/4) x 190 mm
Water meter, flowIQ® 2200 – KWM3230, G1B (R3/4) x 190 mm
Water meter, flowIQ® 2200 – KWM3230, G1B (R3/4) x 190 mm
    Kamstrup

    Water meter, flowIQ® 2200 – KWM3230, G1B (R3/4) x 190 mm

    3.5 out of 5 stars3.5(6 reviews)

    flowIQ® 2200/3200 meters cover a series of integrated, hermetically sealed water meters with a wired interface connection on front of the meter, as well as integrated radio communication.

    flowIQ® 2200/3200 is a static ultrasonic meter using the ultrasonic time of flight measurement principle and without any moving parts. The wired interface can be used for connection to flowIQ® Gateway or be reprogrammed with different pulse output options. The flowIQ® Gateway can be used as a remote display, and/or can be used with IoT (Internet of Things) for additional communication options. flowIQ® 2200 and flowIQ® 3200 meters are intended for measurement of cold and warm potable water consumption in residentials, multi-unit buildings and commercial applications.

    The meter complies with the MID guideline for ultrasonic water meters and are type tested in accordance with the international OIML R49 recommendations.

    The flowIQ® 2200 series is fully made of composite, or a composite housing combined with a metal flow part (herein referred to as 2-part body). The flowIQ® 3200 series is, for all sizes, a composite housing combined with a metal body. Both series are battery powered with a D-cell battery providing long battery life, even with high performance communication. The flowIQ® 2200/3200 series are fully protected against internal or external penetration of water.

    flowIQ® 3200 is suitable for measurement in multi-unit apartments and light commercial premises.

    The meter is suitable for mounting in pump stations or wellheads.

    The wired interface on both flowIQ® 2200 and flowIQ® 3200 is build for fully submerged conditions.

    The meter can be used with or without the cable connected to the wired interface, without compromising IP protection.

    Specification
    • D-cell powered water meter design with life up to 20 years, depending on selected data package and ambient installation temperature

      No moving parts ensures low maintenance and a long-term reliable device with a low cost of ownership.

      Market leading water ingress protection – IP68.

      IP68 with wired interface.

      9 digits for volume and 4 digits flow rate available in display.

      Acoustic Leak Detection for meter sizes up to 10 m3/h.

      Low start flow, starting at 0.9 L/h for the smallest meter sizes.

      Measures volume every second.

      Water temperature measurements on meter sizes up to 4 m³/h.

      Ambient temperature measurements on all meter sizes.

      ‘Leak’, ‘burst’, ‘tamper’, ‘no flow’, ‘low battery’ and ‘radio off’ alarms in display.

      Internal data logger with storage for up to 2400 hourly values, 460 daily values, 36 monthly values and 20 yearly values.

      Type tested in accordance with requirements for custody transfer MI-001 & the OIML R49 recommendations.

      All wetted materials are compliant with international drinking water regulations.

      Manufactured under strict hygienic control and calibrated in Kamstrup in-house laboratories that are accredited according to ISO 17025 standard.

      Available with integrated radio communication.

      Wired interface connection to flowIQ® Gateway (modular communication solution).

      Programmable wired interface to different volume pulse output.

    Technical specification
    • Unique ref.02-B-XX-D-X-2D-X-XX
    • Product familyWater Meters
    • Product groupflowIQ®2200
    • TypeObject (single object)
    • Date of publishing2022-03-21
    • Edition number1
    • Height (mm)118
    • Width (mm)190
    • Depth (mm)90
    Related
    • Material mainStainless steel
    • Material secondaryComposite
    • Designed inDenmark
    • Manufactured inDenmark
    Classification
    • BIMobject CategoryPlumbing - Other Plumbing
    • IFC classificationFlow Terminal
    • ETIM CodeEG000045
    • ETIM NameMeters
    • UNSPSC nameMetering or injection or proportioning pumps
    • UNSPSC code40151552
    • Uniclass 2015 CodePr_80_51_46_92
    • Uniclass 2015 DescriptionUltrasonic flowmeters
    • CSI MasterFormat 2014 Code40 71 66
    • CSI MasterFormat 2014 TitleTransit Time Flow Meters
    • OmniClass Number23-39 27 00
    • OmniClass TitleWater Utility Equipment

    Region availability

    Europe North America
    Åland Islands
    Anguilla
    Albania
    Antigua and Barbuda
    Andorra
    Aruba
    Austria
    Barbados
    Belarus
    Belize
    Belgium
    Bermuda
    Bosnia and Herzegovina
    British Virgin Islands
    Bulgaria
    Canada
    Croatia
    Caribbean Netherlands
    Cyprus
    Cayman Islands
    Czech Republic
    Collectivity of Saint Martin
    Denmark
    Costa Rica
    Estonia
    Cuba
    Faroe Islands
    Curaçao
    Finland
    Dominica
    France
    Dominican Republic
    Germany
    El Salvador
    Gibraltar
    Greenland
    Greece
    Grenada
    Guernsey
    Guadeloupe
    Hungary
    Guatemala
    Iceland
    Haiti
    Ireland
    Honduras
    Isle of Man
    Jamaica
    Italy
    Martinique
    Jersey
    Mexico
    Latvia
    Montserrat
    Liechtenstein
    Nicaragua
    Lithuania
    Panama
    Luxembourg
    Puerto Rico
    Malta
    Saint Kitts and Nevis
    Moldova
    Saint Lucia
    Monaco
    Saint Pierre and Miquelon
    Montenegro
    Saint Vincent and the Grenadines
    Netherlands
    Saint-Barthélemy
    North Macedonia
    Sint Maarten
    Norway
    The Bahamas
    Poland
    Trinidad and Tobago
    Portugal
    Turks and Caicos Islands
    Romania
    U.S. Virgin Islands
    Russia
    United States
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City