Publish your products
Non-Potable Water Expansion Tanks, Pipe Mount and Free Standing - ETX, ETSX
Non-Potable Water Expansion Tanks, Pipe Mount and Free Standing - ETX, ETSX
Non-Potable Water Expansion Tanks, Pipe Mount and Free Standing - ETX, ETSX
Non-Potable Water Expansion Tanks, Pipe Mount and Free Standing - ETX, ETSX
Non-Potable Water Expansion Tanks, Pipe Mount and Free Standing - ETX, ETSX
Non-Potable Water Expansion Tanks, Pipe Mount and Free Standing - ETX, ETSX
Non-Potable Water Expansion Tanks, Pipe Mount and Free Standing - ETX, ETSX
Non-Potable Water Expansion Tanks, Pipe Mount and Free Standing - ETX, ETSX
Non-Potable Water Expansion Tanks, Pipe Mount and Free Standing - ETX, ETSX
Non-Potable Water Expansion Tanks, Pipe Mount and Free Standing - ETX, ETSX
    Watts

    Non-Potable Water Expansion Tanks, Pipe Mount and Free Standing - ETX, ETSX

    4.7 out of 5 stars4.7(10 reviews)

    Series ETX, ETSX Non-Potable Water Expansion Tanks are for use in commercial and residential closed loop hydronic heating system piping to control the thermal expansion of hot water and maintain system pressure below the relief setting of the relief valve. The pre-pressurized steel tank features a durable expansion membrane that prevents contact of the water with the air in the tank. This rugged diaphragm minimizes loss of the air change and ensures long and trouble-free life for the system. Model ETX mounts to supply piping and Model ETSX is free standing. Available in a variety of models and sizes. Maximum Pressure: 75psi (5.3 bar) for ETX and 100psi (6.9 bar) for ETSX.

    Specification
    • Keywords: drain, plumbing, pipe, pump,floor drain, watts, drainage, pump, quick connect fitting, booster pumps, rainwater harvesting, water installation

      • Models mount to supply piping or are free standing
      • Controls the thermal expansion of hot water and maintains system pressure
      • Minimizes loss of the air change and ensures long and trouble-free life for the system
      • For use in closed loop hydronic heating system piping
    Technical specification
    • Unique ref.Non-Potable-Water-Expansion-Tanks-ETX-ETSX
    • Product familyPlumbing & Flow Control Solutions
    • Product groupHydronic & Steam Heating
    • TypeObject (single object)
    • Date of publishing2019-02-14
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Other Plumbing
    • IFC classificationTank
    • Uniclass 2015 CodePr_60_50_96_84
    • Uniclass 2015 DescriptionStainless steel tanks
    • CSI MasterFormat 2014 Code22 12 23.13
    • CSI MasterFormat 2014 TitleFacility Steel, Indoor Potable-Water Storage Pressure Tanks
    • OmniClass Number23-31 29 13
    • OmniClass TitleHot Water Tank Heaters
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit