Publish your products
Heat-, Cooling- or Heat/Cooling meter, MULTICAL® 303, G3/4B (R1/2) x 165 mm
Heat-, Cooling- or Heat/Cooling meter, MULTICAL® 303, G3/4B (R1/2) x 165 mm
Heat-, Cooling- or Heat/Cooling meter, MULTICAL® 303, G3/4B (R1/2) x 165 mm
Heat-, Cooling- or Heat/Cooling meter, MULTICAL® 303, G3/4B (R1/2) x 165 mm
Heat-, Cooling- or Heat/Cooling meter, MULTICAL® 303, G3/4B (R1/2) x 165 mm
Heat-, Cooling- or Heat/Cooling meter, MULTICAL® 303, G3/4B (R1/2) x 165 mm
    Kamstrup

    Heat-, Cooling- or Heat/Cooling meter, MULTICAL® 303, G3/4B (R1/2) x 165 mm

    Kamstrup’s heat and cooling meters are based on a deep understanding of the challenges faced by customers. Combined with decades of experience developing innovative ultrasonic technology and future-proof design, the result is high-quality meters with simpleto-use functionality, unrivalled accuracy and reliability.

    Kamstrup is a world-leading supplier of intelligent energy and water metering solutions. At Kamstrup, we define success by the progress we create for others. Our superior technology and expertise have been the foundation from which to transform businesses and markets, by creating more efficient ways of working, ever since the company was founded by Olaf Kamstrup in Denmark in 1946.

    Specification
    • MULTICAL® 303 is the compact all-round heat and cooling meter that can be installed everywhere due to its minimum dimensions. The meter can be turned during installation, even in the most compact systems, enabling you to always obtain optimal reading of the display. The robust metal flow sensor tolerates continuous temperatures of up to 130 ˚C, is effectively protected against condensation and can be used in both PN16 and PN25 installations. The flow sensor is constructed with Kamstrup’s unique ultrasonic technique that ensures an extremely long lifetime – also in magnetite-containing heating systems.

    Technical specification
    • Unique ref.303_10_165
    • Product familyHeat/Cooling meters
    • Product groupMULTICAL® 303
    • TypeObject (single object)
    • Date of publishing2021-11-17
    • Edition number1
    • Height (mm)77
    • Width (mm)165
    • Depth (mm)83
    Related
    • Material mainComposite
    • Material secondaryBrass
    • Designed inDenmark
    • Manufactured inDenmark
    Classification
    • BIMobject CategoryPlumbing - Other Plumbing
    • IFC classificationFlow Terminal
    • ETIM CodeEG000045
    • ETIM NameMeters
    • UNSPSC nameMetering or injection or proportioning pumps
    • UNSPSC code40151552
    • Uniclass 2015 CodePr_80_51_46_92
    • Uniclass 2015 DescriptionUltrasonic flowmeters
    • CSI MasterFormat 2014 Code40 71 76
    • CSI MasterFormat 2014 TitleThermal Flow Meters
    • OmniClass Number23-27 15 17
    • OmniClass TitleEnergy Monitoring and Controls

    Region availability

    Europe North America
    Åland Islands
    Anguilla
    Albania
    Antigua and Barbuda
    Andorra
    Aruba
    Austria
    Barbados
    Belarus
    Belize
    Belgium
    Bermuda
    Bosnia and Herzegovina
    British Virgin Islands
    Bulgaria
    Canada
    Croatia
    Caribbean Netherlands
    Cyprus
    Cayman Islands
    Czech Republic
    Collectivity of Saint Martin
    Denmark
    Costa Rica
    Estonia
    Cuba
    Faroe Islands
    Curaçao
    Finland
    Dominica
    France
    Dominican Republic
    Germany
    El Salvador
    Gibraltar
    Greenland
    Greece
    Grenada
    Guernsey
    Guadeloupe
    Hungary
    Guatemala
    Iceland
    Haiti
    Ireland
    Honduras
    Isle of Man
    Jamaica
    Italy
    Martinique
    Jersey
    Mexico
    Latvia
    Montserrat
    Liechtenstein
    Nicaragua
    Lithuania
    Panama
    Luxembourg
    Puerto Rico
    Malta
    Saint Kitts and Nevis
    Moldova
    Saint Lucia
    Monaco
    Saint Pierre and Miquelon
    Montenegro
    Saint Vincent and the Grenadines
    Netherlands
    Saint-Barthélemy
    North Macedonia
    Sint Maarten
    Norway
    The Bahamas
    Poland
    Trinidad and Tobago
    Portugal
    Turks and Caicos Islands
    Romania
    U.S. Virgin Islands
    Russia
    United States
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City