This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

KA72 - Storage

Unique ref.: 7xx
Brand: Karl Andersson & Söner
Product family: KA72
Product group: Storage
Date of publishing: 2014-10-30
Edition number: 1
Type: Object (single object)
Download (4)

Karl Andersson & Söner has been producing and refining the KA72 storage system since 1972. The designer Göran Malmvall was Karl Andersson’s youngest son and apprentice of Carl Malmsten. Thanks to its versatility and the restrained elegance of its clean, uncluttered lines, KA72 has developed into a contemporary classic that today is found in both private homes and public spaces alike. They are made using a blockboard construction and veneered in oak, birch, ash, cherry or standard colors. The appearance can be varied by the combination of glass or wooden doors and sides, and open shelving. If the intention is to place the cabinet away from a wall, it is necessary to order a back panel to cover the back of the cabinet. The fittings are nickel-plated or made of brass. Cabinets are supplied ready assembled with adjustable screws in the plinth to ensure they stand straight and steady. Accessories to KA72 are top, tray, clothes hanger, lock and LED. KA72 is perfect in the living room, conference room, kitchen, library, dining room, coffee corner and office or lobby area and can also be used as a side table, TV bench or display cabinet, etc.

Karl Andersson & Söner has been producing and refining the KA72 storage system since 1972. The designer Göran Malmvall was Karl Andersson’s youngest son and apprentice of Carl Malmsten. Thanks to its versatility and the restrained elegance of its clean, uncluttered lines, KA72 has developed into a contemporary classic that today is found in both private homes and public spaces alike. They are made using a blockboard construction and veneered in oak, birch, ash, cherry or standard colors. The appearance can be varied by the combination of glass or wooden doors and sides, and open shelving. If the intention is to place the cabinet away from a wall, it is necessary to order a back panel to cover the back of the cabinet. The fittings are nickel-plated or made of brass. Cabinets are supplied ready assembled with adjustable screws in the plinth to ensure they stand straight and steady. Accessories to KA72 are top, tray, clothes hanger, lock and LED. KA72 is perfect in the living room, conference room, kitchen, library, dining room, coffee corner and office or lobby area and can also be used as a side table, TV bench or display cabinet, etc.


Material main: Wood
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Shelving & Storage
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom

BIMobject®