We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

ARC - Display 2 horizontal

Unique ref.: arc-arc21
Brand: Karl Andersson & Söner
Product family: Display
Product group: Arc
Width (mm): 540
Height (mm): 342
Depth (mm): 77
Date of publishing: 2019-05-06
Edition number: 1
Type: Object (single object)
Download (11)
Rounded forms and straight lines contrast and combine in harmony in Arc (2019) magazine rack. The wooden disc-shaped front keeps printed matter securely in place and easy to access. Arc is ideal for displaying magazines, brochures and information leaflets, or as a mail rack when two or more are placed side by side.

Arc is constructed around a frame of solid wood with front and back panels in veneered MDF. Available in oak, birch, ash, standard lacquers, standard stains on ash and white glazed oak or ash. The rack is wall-mounted on a metal suspension rail.


Material main: Wood
Material secondary:
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 4

BIMobject Category: Furniture - Shelving & Storage
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
CSI MasterFormat 2014 Code: 12 50 00
CSI MasterFormat 2014 Title: Furniture
OmniClass Number: 23-21 23 17
OmniClass Title: Residential Storage Units
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom

BIMobject SEEK Properties

Furniture - Shelving & Storage

Name Value
Depth 77 mm
Height 342 mm
Material Wood
Width 540 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Wood

All BIM objects are real products from real manufacturers confirmed and approved