Unique ref.: | part-ptv212g |
---|---|
Brand: | Karl Andersson & Söner |
Product family: | Display |
Product group: | Part |
Width (mm): | 1200 |
Height (mm): | 385 |
Depth (mm): | 120 |
Date of publishing: | 2019-05-06 |
Edition number: | 1 |
Type: | Object (single object) |
Part shelf (Lasse Pettersson Morgan Rudberg 2019) owes its origins to an exercise in geometric sketching. The aim was to create decorative patterns by using just a few basic shapes and components to create a variety of expressions in shelving combinations for different uses and settings. The modular concept ensures that Part works just as well as a stand-alone unit as it does when covering an entire wall, or even a complete room.
Part is available as a right- and left-hand unit. It is available in solid oak or ash, in standard stains on ash and in white-glazed oak or ash. The shelf in standard colours is made of MDF. Part can be used as open shelving or complemented with a 30 mm high wooden ledge or a 180 mm glass front. The total depth of the shelf is 120 mm; the depth inside the wooden ledge or glass front is 100 mm. Part is anchored to the wall with screws.
Part is an ideal solution not only in rest areas and meeting areas in offices, but also in waiting rooms in hospitals, banks, etc. Part also blends well into domestic environments, as a discreetly designed complement to living room furnishings or a colourful focus of attention in children’s rooms and teenage dens. Part can be used to store and display books, magazines, decorative items, etc.
Part is available as a right- and left-hand unit. It is available in solid oak or ash, in standard stains on ash and in white-glazed oak or ash. The shelf in standard colours is made of MDF. Part can be used as open shelving or complemented with a 30 mm high wooden ledge or a 180 mm glass front. The total depth of the shelf is 120 mm; the depth inside the wooden ledge or glass front is 100 mm. Part is anchored to the wall with screws.
Part is an ideal solution not only in rest areas and meeting areas in offices, but also in waiting rooms in hospitals, banks, etc. Part also blends well into domestic environments, as a discreetly designed complement to living room furnishings or a colourful focus of attention in children’s rooms and teenage dens. Part can be used to store and display books, magazines, decorative items, etc.
Product url: | https://www.karl-andersson.se/uk/8.1150/part |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.karl-andersson.se/products/Doc.ashx?t=2&f=Part_2019.pdf |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/karlandersson/product/part-ptv212g
Material main: | Wood |
---|---|
Material secondary: | Glass |
Designed in: | Sweden |
Manufactured in: | Sweden |
Weight Net (Kg): | 5 |
BIMobject Category: | Furniture - Shelving & Storage |
---|---|
IFC classification: | Furniture |
UNSPSC name: | Furniture and Furnishings |
UNSPSC code: | 56 |
Uniclass 1.4 Code: | L8211 |
Uniclass 1.4 Description: | Furniture |
CSI MasterFormat 2014 Code: | 12 50 00 |
CSI MasterFormat 2014 Title: | Furniture |
OmniClass Number: | 23-21 23 17 |
OmniClass Title: | Residential Storage Units |
CSI UniFormat II Code: | E20 |
CSI UniFormat II Title: | FURNISHINGS |
Name | Value |
---|---|
Depth | 120 mm |
Height | 385 mm |
Material | Wood |
Width | 1200 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Wood |
BIMobject®