Publish your products
Shell - Seating stool

Shell - Seating stool

Shell stool (Note 2015) has the clean lines and innovative combination of materials that are the signature features of Scandinavian design. Like a chair, Shell has a back and front, with a hint of an upward slope at the rear and a gently rounded front edge for enhanced comfort while seated. Available in solid oak, birch, ash, standard colors, standard stains on ash and white glazed oak or ash. Shell comes in a choice of three heights 450, 650 and 800 mm. Choose a wooden seat or one upholstered in fabric or leather. The footrest of high stool has a stainless steel footrest protector.

Specification
  • Shell stool (Note 2015) has the clean lines and innovative combination of materials that are the signature features of Scandinavian design. Like a chair, Shell has a back and front, with a hint of an upward slope at the rear and a gently rounded front edge for enhanced comfort while seated. Available in solid oak, birch, ash, standard colors, standard stains on ash and white glazed oak or ash. Shell comes in a choice of three heights 450, 650 and 800 mm. Choose a wooden seat or one upholstered in fabric or leather. The footrest of high stool has a stainless steel footrest protector.

Technical specification
  • Unique ref.SHPxxx
  • Product familyShell
  • Product groupSeating
  • TypeObject (single object)
  • Date of publishing2015-09-10
  • Edition number1
Related
  • Material mainWood
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom