This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

STOW - Storage

Unique ref.: STxxx
Brand: Karl Andersson & Söner
Product family: Stow
Product group: Storage
Date of publishing: 2014-11-25
Edition number: 1
Type: Object (single object)
Download (4)

The Stow (Patrik Hansson 2009) series comprises a media bench, storage unit/bench, chest of drawers, and a cabinet with doors and a drawer. Stow is made of MDF and comes in standard colors. Stow can be used in a living room, hallway or conference room, as a bedside table or office storage. Thanks to the stylishly designed rear panel, Stow is also ideal for use as a freestanding unit.

The media storage unit comes in three lengths, 1000, 1500 and 2000 mm, and is 400 mm high and 460 mm deep.

The door has a generously proportioned handle with hidden grooves so that a remote control works effectively even when the door is closed. There are holes in the back, bottom and top of the unit to allow the air to circulate and through which you can feed cables. For the media unit you can chose between a plinth base, castors and wall fittings. A fully-extension birchwood drawer is available as an accessory.

Stow storage unit/bench is 440 mm high, 400 mm deep and comes in lengths of 1150 mm (with two drawers) and 1716 mm (with three drawers), all with a plinth base and full-extension drawers. An optional seat cushion is available with a black leather cover. You can also systematise your storage in Stow by adding three drawer dividers. These can be used to create compartments for shoes, caps, gloves, books, toys, etc.

The chest of drawers comes in widths of 550 and 750 mm, and heights of 846 and 1113 mm. The cabinet with doors and a drawer comes in widths of 400 and 750 mm and heights of 540, 846 mm and 1113 mm. All units are 460 mm deep and have full-extension drawers. There is a choice of a plinth base or castors for the chest of drawers and the cabinet.

The media storage unit comes in three lengths, 1000, 1500 and 2000 mm, and is 400 mm high and 460 mm deep.

The door has a generously proportioned handle with hidden grooves so that a remote control works effectively even when the door is closed. There are holes in the back, bottom and top of the unit to allow the air to circulate and through which you can feed cables. For the media unit you can chose between a plinth base, castors and wall fittings. A fully-extension birchwood drawer is available as an accessory.

Stow storage unit/bench is 440 mm high, 400 mm deep and comes in lengths of 1150 mm (with two drawers) and 1716 mm (with three drawers), all with a plinth base and full-extension drawers. An optional seat cushion is available with a black leather cover. You can also systematise your storage in Stow by adding three drawer dividers. These can be used to create compartments for shoes, caps, gloves, books, toys, etc.

The chest of drawers comes in widths of 550 and 750 mm, and heights of 846 and 1113 mm. The cabinet with doors and a drawer comes in widths of 400 and 750 mm and heights of 540, 846 mm and 1113 mm. All units are 460 mm deep and have full-extension drawers. There is a choice of a plinth base or castors for the chest of drawers and the cabinet.


Material main: Wood
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Shelving & Storage
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom

BIMobject®