Publish your products
UPPER - Storage H635 L840 D400
UPPER - Storage H635 L840 D400

    UPPER - Storage H635 L840 D400

    The idea behind Upper (Anton Björsing 2019) cabinet is that the top functions as its own framed surface. Upper’s exquisite detailing includes mitred corners and gently rounded, solid wood edge strips with standing annual rings. An attractively finished rear panel makes the cabinet ideal as a room divider.

    The doors, which project above the cabinet itself, can be used as handles. Upper comes in a choice of two widths and heights. The cabinet is made of veneered MDF, finished in oak, ash, standard colors, standard stains on ash or white-glazed oak or ash. Optional extras: locking wheels and top panels in white glass, cork, stainless steel, oak, ash, standard colours or standard stains. The leg frame has adjustable feet. The cabinet is delivered assembled. The cabinet can be used as a room divider, behind a sofa or placed up against a wall.  

    Specification
    • The doors, which project above the cabinet itself, can be used as handles. Upper comes in a choice of two widths and heights. The cabinet is made of veneered MDF, finished in oak, ash, standard colors, standard stains on ash or white-glazed oak or ash. Optional extras: locking wheels and top panels in white glass, cork, stainless steel, oak, ash, standard colours or standard stains. The leg frame has adjustable feet. The cabinet is delivered assembled. The cabinet can be used as a room divider, behind a sofa or placed up against a wall.

    Technical specification
    • Unique ref.upper-up151
    • Product familyStorage
    • Product groupUpper
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    • Height (mm)635
    • Width (mm)840
    • Depth (mm)400
    Related
    • Material mainWood
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)24
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-21 23 17
    • OmniClass TitleResidential Storage Units
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit