This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Katrin Facial Tissue Dispenser - Black

Unique ref.: 104476
Brand: Katrin
Product family: WASHROOM DISPENSER
Product group: FACIAL TISSUE DISPENSER
Width (mm): 270
Height (mm): 70
Depth (mm): 130
Date of publishing: 2015-12-14
Edition number: 1
Type: Object (single object)
Download (10)
# Dispenser for Katrin facial tissue box # Easy to refill # Dispenses one sheet at a time # Made from ABS Plastic


Material main: Plastic
Material secondary: Polycarbonate
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 0.32

BIMobject Category: Sanitary - Dispensers
IFC classification: Furnishing Element
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8243
Uniclass 1.4 Description: Towel dispensers
Uniclass 2.0 Code: PR-35-76-29
Uniclass 2.0 Description: Facial Tissue Dispensers
NBS Reference Code: 35-76-29
NBS Reference Description: Facial Tissue Dispensers
This product is available in:
Europe
  • Åland Islands
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bulgaria
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Moldova
  • Monaco
  • Netherlands
  • Norway
  • Poland
  • Romania
  • Russia
  • Slovakia
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject®