Publish your products
Inclusive Katrin System Toilet Dispenser With Core Catcher - Black
Inclusive Katrin System Toilet Dispenser With Core Catcher - Black
    Katrin

    Inclusive Katrin System Toilet Dispenser With Core Catcher - Black

    • Holds two Katrin System toilet rolls. • Seamless dispensing with drop-down roll system and adjustable roll brake. • Easy and quick to refill. • Can be refilled while the second roll is in use, so tissue is always available. • 1360 - 1836 sheets, depending on paper quality. • Two versions available: with or without core catcher. • Better paper accessibility at the front of the dispenser opening. • The lock can be used with or without a key. • No searching around inside the dispenser opening for the loose end of the paper roll. • Main raw materials of major plastic parts and lock: ABS (Acrylonitrile butadiene styrene), PC (polycarbonate), POM (polyoxymethylene). • Katrin Inclusive dispensers are resistant to high temperatures • Comply with UL94 Fire Safety and Fire Protection regulations (EU).
    Technical specification
    • Unique ref.77472
    • Product familyWASHROOM DISPENSER
    • Product groupTOILET TISSUE DISPENSER
    • TypeObject (single object)
    • Date of publishing2023-11-16
    • Edition number1
    • Height (mm)400
    • Width (mm)152
    • Depth (mm)172
    Related
    • Material mainPlastic
    • Material secondaryPolycarbonate
    • Designed inGermany
    • Manufactured inRomania
    • Weight Net (Kg)0.937
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationFurnishing Element

    Region availability

    Europe
    Åland Islands
    Andorra
    Austria
    Belarus
    Belgium
    Bulgaria
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Moldova
    Monaco
    Netherlands
    Norway
    Poland
    Romania
    Russia
    Slovakia
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit