Publish your products
Supra angle A 90 x 90 - Shower door
Supra angle A 90 x 90 - Shower door
Supra angle A 90 x 90 - Shower door
Supra angle A 90 x 90 - Shower door
Supra angle A 90 x 90 - Shower door
Supra angle A 90 x 90 - Shower door
Supra angle A 90 x 90 - Shower door
    KINEDO

    Supra angle A 90 x 90 - Shower door

    Corner access with sliding door

    Specification
      • 5 mm thick clear glass
      • White or chrome aluminum profile
      • xists also in 4 other  widths: from 70 to 120 cm, suitable for square or rectangular showers
      • Ideal for a budget-friendly installation
    Technical specification
    • Unique ref.KIN010004
    • Product familyThe shower
    • Product groupShower enclosures
    • TypeObject (single object)
    • Date of publishing2019-03-01
    • Edition number1
    Related
    • Material mainMetal
    • Material secondaryGlass
    Classification
    • BIMobject CategorySanitary - Shower screens

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City