Publish your products
Insulated Panel KS1000 RW (Roof)
Insulated Panel KS1000 RW (Roof)
    Kingspan
    Archived

    Insulated Panel KS1000 RW (Roof)

    4.0 out of 5 stars4.0(9 reviews)
    KS1000 RW is a wall system with IPN insulation core and standard fastening method (through fixed). It is applicable for all building applications and especially in those projects, where there is a requirement for a more profiled surface appearance. The KS1000 RW wall system can also be used for roof cladding. The standard panel length is between 3,0 and 14,5 meters. Panels shorter than 3,0 m and longer than 14,5 m are available on request. Product is compatibility with Kingspan lighting systems.
    Specification
    • Thermal conductivity for IPN - 0,0224 W/(mK) Thicknesses [mm]: 40 60 80 100 120 150 Weight [kg/m²]: 9,63 10,43 11,23 12,03 12,83 14,43 U value [W/m2K]: 0,505 0,348 0,266 0,213 0,180 0,143 Reaction to fire according EN 13501-1: B-s1, d0 Fire resistance: - thickness 40 mm - Broof(t1) thickness 60-80 mm - Broof(t1), REI20, RE30 thickness 100-160 mm - Broof(t1), REI20, RE30 and RE60, REI30 (with PROMASEAL sealing tape) Available external profilation: trapezoid with a height of 35 mm - 3 waves Available internal profilation: Q (minibox), I (minibox)
    Technical specification
    • Unique ref.ks-1000_rw_roof
    • Product familyInsulation
    • Product groupInsulated Panels
    • TypeObject (single object)
    • Date of publishing2016-10-13
    • Edition number1
    • Width (mm)1000
    Related
    • Material mainPolyisocyanurate PIR
    • Material secondarySheet metal
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryBuilding Materials - Insulation
    • IFC classificationBuilding Element
    • UNSPSC nameInsulation
    • UNSPSC code3014
    • Uniclass 2015 CodePr_20_93_85_84
    • Uniclass 2015 DescriptionStructural insulated wall panels
    • OmniClass Number23-13 35 21 19 15
    • OmniClass TitleStructural Insulated Panels
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit