Publish your products
FIBRANxps 400-L
FIBRAN

FIBRANxps 400-L

FIBRANxps 400-L, is a thermal insulation board made of extruded polystyrene, having a smooth surface and edges in the shape of letter “L” to prevent the formation of thermal bridges. FIBRANxps, as a permanently effective thermal insulation solution, is used widely in building and industrial applications. The advantages of FIBRANxps thermal insulation are its high compressive strength and the closed structure of its cells, which enhances its water resistance properties and permits its use in wet environments. Products with rough and open surface structure are excellent substrates for rendering applications.
Technical specification
  • Unique ref.400-L
  • Product familyFIBRANxps
  • Product groupFloors
  • TypeObject (single object)
  • Date of publishing2013-05-02
  • Edition number1
  • Height (mm)160
  • Width (mm)600
  • Depth (mm)1250
Related
  • Material mainExtruded polystyrene (XPS)
  • Material secondaryExtruded polystyrene (XPS)
  • Designed inGreece
  • Manufactured inPortugal
  • Weight Net (Kg)3.6
Classification
  • BIMobject CategoryBuilding Materials - Insulation
  • IFC classificationCovering
  • UNSPSC nameInsulation
  • UNSPSC code3014
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit