ECO-DRIVE S 8
Ø8
Modern fastener with integrated polystyrene EPS disc with
low spot thermal conductivity for fastening of polystyrene EPS foam on all substrates according to ETAG 014 in ETICS systems.
With TX drive head
SUBSTRATES
• Concrete
• Solid Clay brick
• Calcium Silicate solid brick
• hollow brick
• Lightweight aggregate concrete
• Autoclaved aerated concrete AAC
FASTENER MATERIAL
• Polyamide [PA]
PIN MATERIAL
• Galvanized steel
HEAD MATERIAL
• Polyamid [PA] with glass fiber
TYPE OF INSULATION
• Styrofoam EPS
INSTALLATION METHOD
• Push-through insulation
APPLICATION
• ETICS systems
Region availability
| Asia | Europe | North America |
|---|---|---|
India | Austria | Canada |
Israel | Belgium | United States |
Qatar | Bosnia and Herzegovina | |
Saudi Arabia | Croatia | |
Türkiye | Czech Republic | |
United Arab Emirates | Denmark | |
Finland | ||
France | ||
Germany | ||
Hungary | ||
Ireland | ||
Italy | ||
Lithuania | ||
Netherlands | ||
Norway | ||
Poland | ||
Portugal | ||
Romania | ||
Slovakia | ||
Slovenia | ||
Spain | ||
Sweden | ||
Ukraine | ||
United Kingdom |