KGD/KSGD/KMGD
∅3,5, ∅4,2, ∅4,8
Screws for fastening drywalls to timber substrates in interior applications, made of low carbon steel with phosphate finish.
SUBSTRATES
• Timber
• Wood-based material
SCREW MATERIAL
• low carbonsteel
ANTI-CORROSION PROTECTION
• Phosphate
APPLICATION
• Drywalls systems
Region availability
| Asia | Europe | North America |
|---|---|---|
India | Austria | Canada |
Israel | Belgium | United States |
Qatar | Bosnia and Herzegovina | |
Saudi Arabia | Croatia | |
Türkiye | Czech Republic | |
United Arab Emirates | Denmark | |
Finland | ||
France | ||
Germany | ||
Hungary | ||
Ireland | ||
Italy | ||
Lithuania | ||
Netherlands | ||
Norway | ||
Poland | ||
Portugal | ||
Romania | ||
Slovakia | ||
Slovenia | ||
Spain | ||
Sweden | ||
Ukraine | ||
United Kingdom |