WSW-12
∅5,5
Hexagonal head fastener with aluminium/EPDM washer for fixing sandwitch panels in steel construction.
Drilling depth up to 12 mm.
SUBSTRATES
• Steel construction
SCREW MATERIAL
• Carbon steel
ANTI-CORROSION PROTECTION
• Galvanized
• SQ Ceramic
APPLICATION
• For fastening sandwich panels to steel substrate
• For fastening wall sandwich panels in a vertical and horizontal arrangement
• For fastening roof sandwich panels
• For surface installation
• For installation in board lock
Region availability
| Asia | Europe | North America |
|---|---|---|
India | Austria | Canada |
Israel | Belgium | United States |
Qatar | Bosnia and Herzegovina | |
Saudi Arabia | Croatia | |
Türkiye | Czech Republic | |
United Arab Emirates | Denmark | |
Finland | ||
France | ||
Germany | ||
Hungary | ||
Ireland | ||
Italy | ||
Lithuania | ||
Netherlands | ||
Norway | ||
Poland | ||
Portugal | ||
Romania | ||
Slovakia | ||
Slovenia | ||
Spain | ||
Sweden | ||
Ukraine | ||
United Kingdom |