Publish your products
WKCH - Hexagonal head screw for steel-wood connections
WKCH - Hexagonal head screw for steel-wood connections

    WKCH - Hexagonal head screw for steel-wood connections

    WKCH
    ∅6,  ∅8, ∅10
    Hexagonal head construction screw with TX drive for structural connections of steel and wooden members, including solid and bonded elements.

    SUBSTRATES
    • Solid wood
    • Glued laminated timber (CLT, KVH, BSH/GLT, LVL)

    SCREW MATERIAL
    • Carbon steel

    ANTI-CORROSION PROTECTION
    • Galvanized (white)

    APPLICATION
    • Roof truss system
    • Carcass construction

    Specification
    •   Ocynk-biały  Zakres długości
      ∅6  WKCH  50 - 100 mm
      ∅8  WKCH  40 - 300 mm
      ∅10  WKCH  60 - 400 mm
    Technical specification
    • Unique ref.wkch-Hexagonal-head-screw-for-steel-wood-connections
    • Product familyScrews and fasteners for wooden constructions
    • Product groupWood construction screws
    • TypeObject (single object)
    • Date of publishing2024-02-09
    • Edition number1
    Related
    • Material mainSteel
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryBuilding Materials - Other Building Materials
    • IFC classificationDiscrete Accessory
    • Uniclass 2015 CodeZz_60_40_15
    • Uniclass 2015 DescriptionConstruction joints
    • OmniClass Number23-13 23 11 13 19
    • OmniClass TitleScrews

    Region availability

    Asia Europe North America
    India
    Austria
    Canada
    Israel
    Belgium
    United States
    Qatar
    Bosnia and Herzegovina
    Saudi Arabia
    Croatia
    Türkiye
    Czech Republic
    United Arab Emirates
    Denmark
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Lithuania
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Slovakia
    Slovenia
    Spain
    Sweden
    Ukraine
    United Kingdom