Publish your products
Linea
Kling

Linea

4.0 out of 5 stars4.0(5 reviews)
Outer and inner side horizontally corrugated sectional door. Bivalve sheet metal panels, stucco (rough) surface, 42mm thick polyurethane thermal insulation finger protection. Fund at the Gate C21 color white (similar to RAL9002 color). 190 different RAL colors available for additional charge. Residential or small residential condominium ajánlott.Háromféle duty hinges manufacture a torsion spring balancing, at least 15,000 base opening sized torsion spring, bottom, top and sides with EPDM rubber gaskets. CE certified, in accordance with the basic requirements of the European Union at spring break, finger and side intrusion protection. 11 kinds of standard width and height of 15 kinds of standard sizes available for additional charge in both width and height dimensions can be produced the same specific delivery time than the standard sizes.
Technical specification
  • Unique ref.linea
  • Product familyResidential garage doors
  • Product groupKLING residential sectional garage doors
  • TypeObject (single object)
  • Date of publishing2012-11-27
  • Edition number1
  • Height (mm)2120
  • Width (mm)2520
  • Depth (mm)42
Related
  • Material mainMetal
  • Material secondaryMetal
  • Designed inHungary
  • Manufactured inHungary
Classification
  • BIMobject CategoryDoors - Garage
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit