Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
knauf-gips/products/038bbff5-bde2-42d7-83f1-1f3a7c0dbde5
Home
Categories
Flooring
Flooring Systems
F191.de Knauf Integral GIFAfloor self supporting systems - LBS linear bearing systems single-layer
Unavailable in United States
Knauf Gips KG
Follow
F191.de Knauf Integral GIFAfloor self supporting systems - LBS linear bearing systems single-layer
Line-mounted single-layer floor system made of gypsum fiber elements, for spans up to 120 cm.
Download
Specification
Specification
Fire protection Building material class: A1 acc. EN 13501-1, A2 acc. DIN 4102-1
Technical specification
Technical specification
Unique ref.
drywall_F191-DE_integral-gifafloor-self-supporting-systems_lbs-linear-bearing-systems-single-layer
Product family
Floor-systems
Product group
Self-supporting-systems
Type
Object (single object)
Date of publishing
2017-11-27
Edition number
1
Links
Links
Product url
https://www.knauf.de/profi/sortiment/systeme/knauf-freitragendes-system-gifafloor-lbs-2.html
Installation instructions
https://www.knauf.de/wmv/?id=15396
Instruction video
https://www.youtube.com/user/knaufgipskg
Product certification
https://www.knauf.de/wmv/?id=15396
Technical description
https://www.knauf.de/wmv/?id=15396
Related
Related
Material main
Gypsum
Material secondary
Other
Designed in
Germany
Manufactured in
Germany
Classification
Classification
BIMobject Category
Flooring - Flooring Systems
IFC classification
Floor
Region availability
Europe
Germany
Similar products
Greenlite Glass Systems
LITEFLOOR® IGU Walkabe Skylights, Glass Floors & Glass Stairs.
Download
ATT
Expansion Joint - Sinusoidal with seal
Download
ATT
ATT Manhole Cover with gas lifters - square shape and filling option
Download
ATT
ATT Manhole Cover without gas lifters - square shape and filling option
Download
ARDEX
ARDEX Flexbone Heat - In-Floor Heating Systems
Download
Tile Tech Pavers
Roof and Deck Pedestals 1/2" - 36" Hybrid
3.6
(
8
)
Download