Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
kohler-mira/products/70d9d8f5-b10e-44cc-9d19-1d8dced682ec
Home
Categories
Sanitary
Taps & Mixers
Assist BSM
Unavailable in United States
Mira Showers
Follow
Assist BSM
Ergonomic lever handles meet minimal chrome for a bold statement in modern bathroom design
Download
Technical specification
Technical specification
Unique ref.
AssistBSM
Product family
Taps
Product group
Assist
Type
Object (single object)
Date of publishing
2021-06-24
Edition number
1
Height (mm)
560
Width (mm)
282
Depth (mm)
115
Links
Links
Product url
https://www.mirashowers.co.uk/showers/mixer-showers/mira-assist-bath-shower-mixer
Related
Related
Material main
Zinc
Designed in
United Kingdom
Manufactured in
United Kingdom
Weight Net (Kg)
4.13
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
Region availability
Europe
Ireland
United Kingdom
Similar products
Mira Showers
Mira Elevate Curved Bath Screen
Download
Mira Showers
Mira Vie 8.5k (Chrome)
Download
Mira Showers
Mira Elevate Square Bath Screen
Download
Mira Showers
Form Dual Outlet
Download
Mira Showers
Select Flex Single Outlet
Download
Mira Showers
Mira Minimal Dual Outlet
Download