Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
kohler-mira/products/41747f94-2a14-4bf8-9da3-8ecdff87846f
Home
Categories
Sanitary
Showers
Assist EV
Unavailable in United States
Mira Showers
Follow
Assist EV
A carefully considered balance of stylish looks and advanced usability.
Download
Technical specification
Technical specification
Unique ref.
AssistEV
Product family
Mixers
Product group
Assist
Type
Object (single object)
Date of publishing
2021-06-24
Edition number
1
Height (mm)
576
Width (mm)
246
Depth (mm)
106
Links
Links
Product url
https://www.mirashowers.co.uk/showers/mixer-showers/mira-assist-ev
Related
Related
Material main
Zinc
Designed in
United Kingdom
Manufactured in
United Kingdom
Weight Net (Kg)
2.55
Classification
Classification
BIMobject Category
Sanitary - Showers
Region availability
Europe
Ireland
United Kingdom
Similar products
Mira Showers
Mira Elevate Curved Bath Screen
Download
Mira Showers
Mira Vie 8.5k (Chrome)
Download
Mira Showers
Mira Elevate Square Bath Screen
Download
Mira Showers
Form Dual Outlet
Download
Mira Showers
Select Flex Single Outlet
Download
Mira Showers
Mira Minimal Dual Outlet
Download