Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
kohler-mira/products/d918cae3-561e-48f8-b5f2-057b57391b73
Home
Categories
Sanitary
Shower screens
Mira Elevate Bi-fold Door 760mm
Unavailable in United States
Mira Showers
Follow
Mira Elevate Bi-fold Door 760mm
Maximise your bathroom space with the inward opening Mira Elevate Bi-fold door.
Download
Specification
Specification
Height from top of the tray: 2000mm 25mm adjustment for uneven walls Pre-drilled wall channels Planet Gear hinges maintain alignment and ensure smooth operation Reversible doors with twin handles Frame adjustment: Alcove 705-755mm Frame adjustment: Corner 721-746mm
Technical specification
Technical specification
Unique ref.
ELEVATEBIFOLD760
Product family
Enclosure
Product group
Elevate
Type
Object (single object)
Date of publishing
2021-07-13
Edition number
1
Height (mm)
2000
Width (mm)
760
Links
Links
Product url
https://www.mirashowers.co.uk/shower-enclosures/bi-fold/mira-elevate-bi-fold-door-760mm
Related
Related
Material main
Glass
Designed in
United Kingdom
Manufactured in
United Kingdom
Weight Net (Kg)
16.748
Classification
Classification
BIMobject Category
Sanitary - Shower screens
IFC classification
Door
Uniclass 2015 Code
Pr_40_20_06_79
Uniclass 2015 Description
Shower enclosures
Region availability
Europe
Ireland
United Kingdom
Similar products
Mira Showers
Mira Elevate Curved Bath Screen
Download
Mira Showers
Mira Vie 8.5k (Chrome)
Download
Mira Showers
Mira Elevate Square Bath Screen
Download
Mira Showers
Form Dual Outlet
Download
Mira Showers
Select Flex Single Outlet
Download
Mira Showers
Mira Minimal Dual Outlet
Download