Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
kohler-mira/products/5ef79c6c-9c72-4619-a640-1436479ca8ab
Home
Categories
Sanitary
Showers
Minimal ERD
Unavailable in United States
Mira Showers
Follow
Minimal ERD
Distinctive styling and a compact, dual showerhead design combine to offer you a premium shower experience with outstanding value – all in a head-turning package that saves space compared to traditional bar valve showers.
Download
Technical specification
Technical specification
Unique ref.
MinimalERD
Product family
Mixers
Product group
Minimal
Type
Object (single object)
Date of publishing
2021-06-24
Edition number
1
Height (mm)
565
Width (mm)
205
Depth (mm)
130
Links
Links
Product url
https://www.mirashowers.co.uk/professional-zone/news/mira-minimal-space-for-style/
Instruction video
https://www.youtube.com/watch?v=d_RDRKCBCeQ
Related
Related
Material main
Zinc
Designed in
United Kingdom
Manufactured in
United Kingdom
Weight Net (Kg)
2.01
Classification
Classification
BIMobject Category
Sanitary - Showers
Region availability
Europe
Ireland
United Kingdom
Similar products
Mira Showers
Mira Elevate Curved Bath Screen
Download
Mira Showers
Mira Vie 8.5k (Chrome)
Download
Mira Showers
Mira Elevate Square Bath Screen
Download
Mira Showers
Form Dual Outlet
Download
Mira Showers
Select Flex Single Outlet
Download
Mira Showers
Mira Minimal Dual Outlet
Download