Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
kohler-mira/products/f537471f-80be-4dc6-9d21-5b374707de6e
Home
Categories
Sanitary
Showers
Minimal EV
Unavailable in United States
Mira Showers
Follow
Minimal EV
A stylish, compact shower design. Powerful Mira performance. Outstanding value. The Mira Minimal mixer shower brings premium looks to your bathrooms at an affordable price – maximising the space of your build
Download
Technical specification
Technical specification
Unique ref.
MinimalEV
Product family
Mixers
Product group
Minimal
Type
Object (single object)
Date of publishing
2021-06-24
Edition number
1
Height (mm)
565
Width (mm)
205
Depth (mm)
130
Links
Links
Product url
https://www.mirashowers.co.uk/professional-zone/news/mira-minimal-space-for-style/
Instruction video
https://www.youtube.com/watch?v=R6TpmZxNMAc
Related
Related
Material main
Zinc
Designed in
United Kingdom
Manufactured in
United Kingdom
Weight Net (Kg)
2.01
Classification
Classification
BIMobject Category
Sanitary - Showers
Region availability
Europe
Ireland
United Kingdom
Similar products
Mira Showers
Mira Elevate Curved Bath Screen
Download
Mira Showers
Mira Vie 8.5k (Chrome)
Download
Mira Showers
Mira Elevate Square Bath Screen
Download
Mira Showers
Form Dual Outlet
Download
Mira Showers
Select Flex Single Outlet
Download
Mira Showers
Mira Minimal Dual Outlet
Download