Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
kohler-mira/products/b6233492-e09e-4001-8697-f35af0ece5c1
Home
Categories
Sanitary
Showers
Mira Play 10.8kW
Unavailable in United States
Mira Showers
Follow
Mira Play 10.8kW
Mira Play is designed to perfectly complement any contemporary bathroom. This electric shower is both affordable and efficient and with the patented Mira Clearscale™ technology you can be sure of a longer lasting, better performing shower.
Download
Technical specification
Technical specification
Unique ref.
PLAY108
Product family
Electric
Product group
Play
Type
Object (single object)
Date of publishing
2021-08-10
Edition number
1
Height (mm)
680
Width (mm)
223
Depth (mm)
270
Links
Links
Product url
https://www.mirashowers.co.uk/showers/electric-showers/mira-play-108kw
Installation instructions
http://resources.kohler.com/plumbing/mira/pdf/1341122-w2-a-mira-play-installation-and-user-guide.pdf
Instruction video
https://www.youtube.com/watch?v=hSWE20oYkvI
Product certification
https://www.wras.co.uk/search/products_and_materials/1802067
Technical description
http://resources.kohler.com/plumbing/mira/pdf/mira-play-product-datasheet.pdf
Related
Related
Material main
ABS
Designed in
United Kingdom
Manufactured in
United Kingdom
Weight Net (Kg)
2.9
Classification
Classification
BIMobject Category
Sanitary - Showers
IFC classification
Electric Appliance
Uniclass 2015 Code
Pr_60_60_96_26
Uniclass 2015 Description
Electric instantaneous shower units
Region availability
Europe
Ireland
United Kingdom
Similar products
Mira Showers
Mira Elevate Curved Bath Screen
Download
Mira Showers
Mira Vie 8.5k (Chrome)
Download
Mira Showers
Mira Elevate Square Bath Screen
Download
Mira Showers
Form Dual Outlet
Download
Mira Showers
Select Flex Single Outlet
Download
Mira Showers
Mira Minimal Dual Outlet
Download