Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
kohler-mira/products/b2e6d7dd-dabe-4e2d-9988-689895db5adb
Home
Categories
Sanitary
Taps & Mixers
Mira React BSM - Deck Mount
Unavailable in United States
Mira Showers
Follow
Mira React BSM - Deck Mount
The perfect blend of easy accessibility, precision technology and understated style.
Download
Technical specification
Technical specification
Unique ref.
ReactBSMDM
Product family
Taps
Product group
React
Type
Object (single object)
Date of publishing
2021-06-24
Edition number
1
Height (mm)
300
Width (mm)
258
Depth (mm)
115
Links
Links
Product url
https://www.mirashowers.co.uk/professional-zone/news/mira-react-designed-for-the-professional-specifier/
Related
Related
Material main
Stainless steel
Designed in
United Kingdom
Manufactured in
United Kingdom
Weight Net (Kg)
4.13
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
Region availability
Europe
Ireland
United Kingdom
Similar products
Mira Showers
Mira Elevate Curved Bath Screen
Download
Mira Showers
Mira Vie 8.5k (Chrome)
Download
Mira Showers
Mira Elevate Square Bath Screen
Download
Mira Showers
Form Dual Outlet
Download
Mira Showers
Select Flex Single Outlet
Download
Mira Showers
Mira Minimal Dual Outlet
Download