Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
kohler-mira/products/62bf7e2e-4cc2-4deb-b3b6-89d6d217b625
Home
Categories
Sanitary
Showers
React ERD
Unavailable in United States
Mira Showers
Follow
React ERD
Two showerheads, one statement shower. Intuitively designed with the professional in mind, the Mira React ERD is as easy to install as it is easy on the eye.
Download
Technical specification
Technical specification
Unique ref.
ReactERD
Product family
Mixers
Product group
React
Type
Object (single object)
Date of publishing
2021-06-24
Edition number
1
Height (mm)
555
Width (mm)
300
Depth (mm)
115
Links
Links
Product url
https://www.mirashowers.co.uk/professional-zone/news/mira-react-designed-for-the-professional-specifier/
Related
Related
Material main
Stainless steel
Designed in
United Kingdom
Manufactured in
United Kingdom
Weight Net (Kg)
3.39
Classification
Classification
BIMobject Category
Sanitary - Showers
Region availability
Europe
Ireland
United Kingdom
Similar products
Mira Showers
Mira Elevate Curved Bath Screen
Download
Mira Showers
Mira Vie 8.5k (Chrome)
Download
Mira Showers
Mira Elevate Square Bath Screen
Download
Mira Showers
Form Dual Outlet
Download
Mira Showers
Select Flex Single Outlet
Download
Mira Showers
Mira Minimal Dual Outlet
Download