Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
kohler-mira/products/4b66cb0c-dee0-4f4f-9f30-9652a7b40801
Home
Categories
Sanitary
Taps & Mixers
Mira Assist Bathfiller +
Unavailable in United States
Mira Showers
Follow
Mira Assist Bathfiller +
The Mira Assist Bathfiller Plus features easy-to-grip assistive controls that make life a little easier
Download
Technical specification
Technical specification
Unique ref.
assist-bathfiller-plus
Product family
Taps
Product group
Assist
Type
Object (single object)
Date of publishing
2021-12-08
Edition number
1
Height (mm)
74
Width (mm)
254
Related
Related
Material main
Chrome
Weight Net (Kg)
2.46
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
Region availability
Europe
Ireland
United Kingdom
Similar products
Mira Showers
Mira Elevate Curved Bath Screen
Download
Mira Showers
Mira Elevate Static Bath Screen
Download
Mira Showers
Mira Vie 8.5k (Chrome)
Download
Mira Showers
Mira Elevate Square Bath Screen
Download
Mira Showers
Form Dual Outlet
Download
Mira Showers
Select Flex Single Outlet
Download