Publish your products
Mira React Dual Outlet
Mira React Dual Outlet
Mira React Dual Outlet

    Mira React Dual Outlet

    Mira React is a thermostatic, TMV2 approved mixer shower specifically designed to improve water efficiency. With patented technology, to optimise performance, delivering an enhanced showering experience at 6LPM

    Specification
    • Features & Benefits

      • Temperature control
      • Thermostatic temperature stability
      • Fast-fix kit for easy installation
      • Front of tile installation system
      • Pipe spacer guide included to aid pipework installation during first fix
      • Front of tile installation system allows connection to pipework during second phase fix after tiling is complete
      • Separate flow and temperature controls
      • Maximum temperature stop for increased safety (with override for a hotter shower)
      • Ceramic flow control ensures smooth reliable operation and allows water to be diverted to either the shower handset or shower overhead
      • Mira Cool Shield™ to ensure valve doesn’t get hot during showering
      • Variable spray 10cm showerhead with rub clean nozzles
      • Large 20cm anti drip deluge showerhead with rub-clean nozzles
      • 1.25m flexible shower hose
    Technical specification
    • Unique ref.mira-react-dual-outlet
    • Product familyMixers
    • Product groupReact
    • TypeObject (single object)
    • Date of publishing2026-02-12
    • Edition number1
    • Height (mm)1065
    • Width (mm)300
    • Depth (mm)105
    Related
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategorySanitary - Showers

    Region availability

    Europe
    Ireland
    United Kingdom