Publish your products
Mira React Single Outlet
Mira React Single Outlet
Mira React Single Outlet
Mira React Single Outlet
Mira React Single Outlet

    Mira React Single Outlet

    Mira React is a thermostatic, TMV2-approved mixer shower specifically designed  to improve water efficiency. With patented technology, to optimise performance, delivering an enhanced showering experience at 6LPM.

    Specification
    • Features & Benefits

      • Thermostatic temperature stability
      • Fast-fix kit for easy installation
      • Adjustable slide bar covers over previous fittings
      • Pipe spacer guide included to aid pipework installation during first fix
      • Front of tile installation system allows connection to pipework during second phase fix after tiling is complete
      • Separate flow and temperature controls
      • Maximum temperature stop for increased safety (with override for a hotter shower)
      • Ceramic flow control ensures smooth reliable operation throughout the life of your product
      • Mira Cool Shield™ to ensure valve doesn’t get hot during showering
      • Variable spray 10cm showerhead with rub clean nozzles
      • 1.25m flexible shower hose
    Technical specification
    • Unique ref.mira-react-single-outlet
    • Product familyMixers
    • Product groupReact
    • TypeObject (single object)
    • Date of publishing2026-06-03
    • Edition number1
    • Height (mm)582
    • Width (mm)300
    • Depth (mm)105
    Classification
    • BIMobject CategorySanitary - Showers

    Region availability

    Europe
    Ireland
    United Kingdom