Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
kohler-mira/products/c6736e9f-a143-4bc8-bcda-be5d2f0ebf70
Home
Categories
Sanitary
Taps & Mixers
Mira React Bathfiller +
Unavailable in United States
Mira Showers
Follow
Mira React Bathfiller +
Style meets safety with Mira React Bathfiller Plus, with its elegant chrome finish perfect for any contemporary bathroom.
Download
Technical specification
Technical specification
Unique ref.
react-bathfiller-plus
Product family
Taps
Product group
React
Type
Object (single object)
Date of publishing
2021-12-08
Edition number
1
Height (mm)
74
Width (mm)
254
Related
Related
Material main
Chrome
Weight Net (Kg)
2.17
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
Region availability
Europe
Ireland
United Kingdom
Similar products
Mira Showers
Mira Elevate Curved Bath Screen
Download
Mira Showers
Mira Vie 8.5k (Chrome)
Download
Mira Showers
Mira Elevate Square Bath Screen
Download
Mira Showers
Form Dual Outlet
Download
Mira Showers
Select Flex Single Outlet
Download
Mira Showers
Mira Minimal Dual Outlet
Download