Publish your products
K-10349 PureWarmth® Quiet-Close™ Heated elongated toilet seat with LED nightlight
K-10349 PureWarmth® Quiet-Close™ Heated elongated toilet seat with LED nightlight
K-10349 PureWarmth® Quiet-Close™ Heated elongated toilet seat with LED nightlight
K-10349 PureWarmth® Quiet-Close™ Heated elongated toilet seat with LED nightlight
K-10349 PureWarmth® Quiet-Close™ Heated elongated toilet seat with LED nightlight
K-10349 PureWarmth® Quiet-Close™ Heated elongated toilet seat with LED nightlight
K-10349 PureWarmth® Quiet-Close™ Heated elongated toilet seat with LED nightlight
K-10349 PureWarmth® Quiet-Close™ Heated elongated toilet seat with LED nightlight
K-10349 PureWarmth® Quiet-Close™ Heated elongated toilet seat with LED nightlight
K-10349 PureWarmth® Quiet-Close™ Heated elongated toilet seat with LED nightlight
    Kohler

    K-10349 PureWarmth® Quiet-Close™ Heated elongated toilet seat with LED nightlight

    Treat yourself to the soothing comfort and ambiance of the PureWarmth® heated toilet seat with LED nightlight. With PureWarmth®, you can adjust the seat's heat level and lighting color/brightness just the way you like. Settings are easy to control using the button panel at the base of the seat, or download the PureWarmth® app for even more options through your smartphone. PureWarmth® even lets you set your desired seat warmth and lighting for different times of day — for example, warmer in the morning, brighter at night.

    FEATURES

    • Heated toilet seat with three adjustable warmth settings: low, medium and high.
    • Dual LED lighting offers guiding light when lid is down and task light when lid is lifted.
    • Nightlight is manually adjustable to two color choices and two brightness levels.
    • Compatible with the KOHLER® PureWarmth® app to adjust seat warmth and lighting brightness to your daily schedule.
    • Hidden cord provides a clean look.
    • Quiet-Close™ elongated seat allows seat to close quietly.
    • Quick-Release™ hinges allow seat to be unlatched from toilet for easy removal and convenient cleaning; no tools required.
    • Grip-Tight bumpers hold seat firmly in place.
    • Color-matched plastic hinges.
    • Fits most elongated toilets.
    • Syncs with devices enabled with BLUETOOTH® wireless technology including smartphones, MP3 players, tablets, and laptops located up to 33 feet away.*
    • Toilet seats are not returnable to Kohler Co. if opened or outside of original packaging.

    Material

    • Plastic.

    Technology

    • The BLUETOOTH® word mark and logos are registered trademarks owned by Bluetooth SIG, Inc. and any use of such marks by Kohler Co. is under license. Other trademarks and trade names are those of their respective owners.

    Installation

    • Requires a dedicated GFCI outlet.
    • Installation tool and power cord included.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-10349
    • Product familyAccessories
    • Product groupPureWarmth® Quiet-Close™
    • TypeObject (single object)
    • Date of publishing2021-05-31
    • Edition number1
    • Height (inches)1.18
    • Width (inches)14.87
    • Depth (inches)18.75
    Related
    • Material mainPlastic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Toilet Seats
    • Uniclass 2015 CodePr_40_20_93_95
    • Uniclass 2015 DescriptionWC seats and covers
    • CSI MasterFormat 2014 Code10 28 13
    • CSI MasterFormat 2014 TitleToilet Accessories
    • OmniClass Number23-31 19 19 17
    • OmniClass TitleWater Closet Seats

    Region availability

    North America
    Canada
    Mexico
    United States