Publish your products
K-11055 Archer® Robe hook
Kohler

K-11055 Archer® Robe hook

The timeless appeal of Archer accessories works beautifully with an array of bathroom styles. This anchor-shaped robe hook embodies Archer's classical design lines, allowing you to create a unified bathroom down to the smallest detail.

Features

  • Premium metal construction for durability.
  • KOHLER finishes resist corrosion and tarnish.
  • Coordinates with other products in the Archer Collection.

Installation

  • Installation template included

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-11055
  • Product familyAccessories
  • Product groupArcher®
  • TypeObject (single object)
  • Date of publishing2019-08-28
  • Edition number1
  • Height (inches)3
  • Width (inches)2.87
  • Depth (inches)2.5
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Hooks & Hangers
  • Uniclass 2015 CodePr_40_30_78_15
  • Uniclass 2015 DescriptionClothes hooks
  • CSI MasterFormat 2014 Code41 23 19
  • CSI MasterFormat 2014 TitleHooks
  • OmniClass Number23-31 25 27
  • OmniClass TitleRobe Hooks

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit