Publish your products
K-11365 Forté® One-light sconce
K-11365 Forté® One-light sconce
    Kohler

    K-11365 Forté® One-light sconce

    Reflecting the classic style of Forté faucets, this Transitional single wall sconce adds creative lighting to your bath or powder room. It features premium metal construction and can be positioned facing up or down, depending on your lighting needs.

    FEATURES

    • Frosted-glass shade.
    • Sconce can be positioned up or down, depending on room setting.
    • Coordinates with Forté faucets and accessories.
    • UL Damp Rated.

    Material

    • Premium metal construction for durability and reliability.
    • KOHLER finishes resist corrosion and tarnishing.

    Installation

    • Installation hardware included.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-11365
    • Product familyLighting Fixture
    • Product groupForté®,
    • TypeObject (single object)
    • Date of publishing2020-05-07
    • Edition number1
    • Height (inches)8.75
    • Width (inches)5.43
    • Depth (inches)7
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Other Sanitary
    • Uniclass 2015 CodePr_70_70_48
    • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States