Publish your products
Clearwater® Kitchen sink faucet
Kohler

Clearwater® Kitchen sink faucet

This Clearwater two-hole wall-mount bridge kitchen sink faucet offers a swing spout for easy clearance, two handles for positive control of hot and cold water, and a conveniently attached soap dish.

Features

  • 11" (279 mm) spout reach
  • Two lever handles offer separate control of hot and cold water
  • Includes soap dish

Material

  • Premium metal construction for durability and reliability
  • KOHLER finishes resist corrosion and tarnishing

Installation

  • Wall-mount

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-20902-4
  • Product familyKitchen Sink Faucets
  • Product groupClearwater®
  • TypeObject (single object)
  • Date of publishing2023-08-02
  • Edition number1
  • Height (inches)6.24
  • Width (inches)8.01
  • Depth (inches)10.9
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Taps & Mixers
  • ETIM CodeEG015610
  • ETIM NameValves/taps/controls
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States