Publish your products
K-22973 Crue® Single-handle semi-professional kitchen sink faucet
K-22973 Crue® Single-handle semi-professional kitchen sink faucet
K-22973 Crue® Single-handle semi-professional kitchen sink faucet
    Kohler

    K-22973 Crue® Single-handle semi-professional kitchen sink faucet

    5.0 out of 5 stars5.0(6 reviews)

    A model of clean, sophisticated design, the Crue™ Kitchen Faucet Collection represents a true high point in user-focused plumbing design for the kitchen. The silhouette — a simple arched spout and single lever handle, offer a straightforward style that adapts to nearly any kitchen design. It’s this contemporary look, paired with thoughtful functionality, that makes the Crue Collection a modern marvel.

    FEATURES

    • Professional-style faucet with an easy-to-clean coated hose and removable coil.
    • Three-function pull-down sprayhead with touch-control allows you to switch between stream, Sweep® spray and Boost technology.
    • Sweep® spray is a wide, powerful blade of water that sweeps your dishes and sink clean.
    • Boost technology increases the flow rate by 30% with the press of a button. Use Boost with stream for faster filling or with Sweep® spray for more powerful cleaning.
    • DockNetik® magnetic docking system securely locks the sprayhead into place when not in use.
    • ProMotion® technology allows the pull-down sprayhead to swivel for more comfortable use.
    • MasterClean™ sprayface withstands mineral buildup to wipe clean easily without cleaning products.
    • High-arch swing spout offers vertical clearance for tall cookware and pitchers.
    • Single lever handle makes adjusting water temperature easy.
    • Temperature memory allows faucet to be turned on and off at the temperature set during prior usage.
    • KOHLER® ceramic disc valves exceed industry longevity standards, ensuring durable performance for life.
    • 1.5 gpm (5.7 lpm) maximum flow rate at 60 psi (4.1 bar).

    Material

    • Premium metal construction for durability and reliability.
    • KOHLER finishes resist corrosion and tarnishing.

    Installation

    • Single-hole or three-hole installation (escutcheon plate included).
    • Flexible supply lines simplify installation.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-22973
    • Product familyFaucets
    • Product groupCrue™
    • TypeObject (single object)
    • Date of publishing2021-05-31
    • Edition number1
    • Height (inches)21.37
    • Width (inches)10.5
    • Depth (inches)9
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Canada
    Mexico
    United States