Publish your products
Crue® Touchless pull-down kitchen sink faucet with KOHLER® Konnect™ and three-function sprayhead
Kohler

Crue® Touchless pull-down kitchen sink faucet with KOHLER® Konnect™ and three-function sprayhead

5.0 out of 5 stars5.0(5 reviews)

A model of clean, sophisticated design, the Crue kitchen faucet collection represents a true high point in user-focused plumbing design for the kitchen. The silhouette — a simple arched spout and single lever handle — offers a straightforward style that adapts to nearly any kitchen design. It’s this contemporary look, paired with thoughtful functionality, that makes the Crue collection a modern marvel.

Features

  • Touchless on/off with a wave of your hand or an object such as a pan
  • Response® technology uses a state-of-the-art motion sensor for reliable touchless activation
  • LED light indicates Response® is ready to use
  • AC-powered operation—no batteries to replace
  • Voice control allows hands-free activation to turn the faucet on or off, pour specific amounts and fill preset measurements.*
  • KOHLER Konnect® pairs with Amazon Alexa, Google Home and Apple Home Kit.**
  • Innovative sensor monitors water usage and displays that information on the KOHLER Konnect® app
  • Notification can be sent to your mobile device when unusual flow of water is detected.***
  • 2.4 GHz password-protected Wi-Fi connection is required
  • Three-function pull-down sprayhead with touch control allows you to switch between aerated stream, ring spray and Boost technology
  • Boost technology increases the flow rate by 30% with the press of a button. Use Boost with stream for faster filling or with ring spray for more powerful cleaning
  • DockNetik® secure docking system locks sprayhead into place when not in use
  • ProMotion® technology's light, quiet braided hose and swiveling ball joint make the pull-down sprayhead easier and more comfortable to use
  • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup
  • High-arch spout offers vertical clearance for tall cookware and pitchers
  • Single lever handle makes adjusting water temperature easy.
  • Temperature memory allows faucet to be turned on and off at the temperature set during prior usage
  • KOHLER ceramic disc valves exceed industry longevity standards for a lifetime of durable performance
  • 1.5 gpm (5.7 lpm) maximum flow rate at 60 psi (4.14 bar)

Material

  • Premium metal construction for durability and reliability
  • KOHLER finishes resist corrosion and tarnishing

Installation

  • Requires nonswitched undercounter outlet
  • Single-hole or three-hole installation (escutcheon plate included)
  • Flexible supply lines simplify installation
  • *When dispensing measured amounts, minimum of 8 oz. is required; accuracy may vary depending on water pressure and flow rate
  • **Siri is limited to on/off control. To control this HomeKit-enabled accessory, iOS 11.2 or later is recommended. HomeKit™ is a trademark of Apple Inc
  • ***Notification through the KOHLER Konnect® app can advise you when water flow is detected beyond the flow sensor greater than 0.5 gpm for 3 seconds. (Not to be relied upon for water leak detection.)
  • Google, Google Home and Google Play are trademarks of Google LLC

Technical specification
  • Unique ref.Kohler-K-22974-WB
  • Product familyKitchen Sink Faucets
  • Product groupCrue®
  • TypeObject (single object)
  • Date of publishing2023-08-02
  • Edition number1
  • Height (inches)17.19
  • Width (inches)10.51
  • Depth (inches)8.56
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Taps & Mixers
  • ETIM CodeEG015610
  • ETIM NameValves/taps/controls
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States