Publish your products
Ironridge® 34" undermount single-bowl farmhouse kitchen sink
Ironridge® 34" undermount single-bowl farmhouse kitchen sink
Ironridge® 34" undermount single-bowl farmhouse kitchen sink
Ironridge® 34" undermount single-bowl farmhouse kitchen sink
Ironridge® 34" undermount single-bowl farmhouse kitchen sink
Ironridge® 34" undermount single-bowl farmhouse kitchen sink
Ironridge® 34" undermount single-bowl farmhouse kitchen sink
Ironridge® 34" undermount single-bowl farmhouse kitchen sink
Ironridge® 34" undermount single-bowl farmhouse kitchen sink
Ironridge® 34" undermount single-bowl farmhouse kitchen sink
    Kohler

    Ironridge® 34" undermount single-bowl farmhouse kitchen sink

    The Ironridge farmhouse kitchen sink features a sleek apron that brings a modern, clean-line aesthetic that will complement any kitchen space from farmhouse-traditional to contemporary. A large, single bowl accommodates large pots and pans, while the sloped bottom helps with draining and cleanup. Crafted from enameled cast iron, this sink resists chipping, cracking, or burning for years of beauty and reliable performance. A standard apron front makes it easy to install on 36" apron-front cabinetry. The Self-Trimming® design requires only a simple rough cut, overlapping the cabinet face for beautiful results.

    Features

    • Fits minimum 36" (914 mm) apron sink base cabinet
    • Single bowl
    • 9" (229 mm) depth provides generous workspace
    • Self-Trimming® apron overlaps cabinet face for easy installation and beautiful results
    • Bowl slopes toward drain to minimize water pooling
    • Offset drain increases workspace in the sink and storage space underneath
    • Includes sink rack
    • No faucet holes; requires wall- or counter-mount faucet

    Material

    • KOHLER® enameled cast iron
    • Acid-resitant enamel finish

    Installation

    • Includes cutout template
    • Undermount

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-24268
    • Product familyKitchen Sink
    • Product groupIronridge®
    • TypeObject (single object)
    • Date of publishing2024-02-09
    • Edition number1
    • Height (inches)10.06
    • Width (inches)22
    • Depth (inches)34.46
    Related
    • Material mainCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Sinks
    • ETIM CodeEC011315
    • ETIM NameKitchen sink
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States