Publish your products
Branham™ Full stall washout urinal with rear spud
Kohler

Branham™ Full stall washout urinal with rear spud

The straightforward design of the Branham urinal brings KOHLER styling and functionality to any application. Constructed of durable vitreous china, it is available in a palette of KOHLER colors to complement any décor.

Features

  • Full stall washdown urinal
  • 0.5 or 1.0 gpf (1.9 or 3.8 lpf)
  • Lip of urinal installs below floor level for easier cleaning around fixture
  • Full length sidewalls provide added privacy
  • External trapway
  • 3/4" (19 mm) rear spud

Material

  • Vitreous china

Installation

  • Replaces K-4920-R

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-25039-R
  • Product familyUrinals
  • Product groupBranham™
  • TypeObject (single object)
  • Date of publishing2023-08-02
  • Edition number1
  • Height (inches)44.45
  • Width (inches)18.3
  • Depth (inches)17.4
Related
  • Material mainVitreous china
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Urinals
  • ETIM CodeEC010235
  • ETIM NameUrinal
  • Uniclass 2015 CodePr_40_20_93_82
  • Uniclass 2015 DescriptionWall-hung urinals
  • CSI MasterFormat 2014 Code22 42 13.16
  • CSI MasterFormat 2014 TitleCommercial Urinals
  • OmniClass Number23-31 21 00
  • OmniClass TitleUrinals

Region availability

North America
Canada
Mexico
United States