Publish your products
K-27262-SC01 Purist® 13" one-light sconce
K-27262-SC01 Purist® 13" one-light sconce
K-27262-SC01 Purist® 13" one-light sconce
K-27262-SC01 Purist® 13" one-light sconce
K-27262-SC01 Purist® 13" one-light sconce
    Kohler

    K-27262-SC01 Purist® 13" one-light sconce

    The sleek lines and modern design of Purist lighting complement contemporary home decor. Minimalist sconces, pendants, and linear chandeliers provide a soft, inviting warmth, reflecting elegant simplicity. Available in an array of finishes, these versatile fixtures were created to complement the KOHLER® Purist faucet collection for a cohesive home design.

    Features

    • Rounded glass shades connect with tube attachments and metal bases in contemporary designs fit for any room.
    • Coordinates with faucets and accessories in the Purist collection.
    • Requires bulb with medium (E26) base; type T bulb recommended (sold separately).
    • Suitable for damp locations, per UL 1598.

    Material

    • Premium metal and glass construction.
    • Manufactured with quality materials and complemented with a meticulous finishing process.
    • Durable finishes engineered to last and designed to coordinate with KOHLER faucet finishes.

    Installation

    • Installation hardware included.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-27262-SC01
    • Product familyLighting Fixture
    • Product groupPurist™
    • TypeObject (single object)
    • Date of publishing2022-04-25
    • Edition number1
    • Height (inches)13.1
    • Width (inches)4.72
    • Depth (inches)7.52
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Other Sanitary
    • Uniclass 2015 CodePr_70_70_48
    • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States